Publish your products
HORIZONTAL_Balcony_Enclosure
HORIZONTAL_Balcony_Enclosure
HORIZONTAL_Balcony_Enclosure
    Morad

    HORIZONTAL_Balcony_Enclosure

    The HORIZONTAL system by Morad is a modern frameless balcony enclosure that combines elegance, protection, and comfort. Made from high-quality powder-coated aluminum and tempered safety glass, it offers a minimalist appearance that blends seamlessly with contemporary architecture.

    This solution creates a weather-protected balcony space that can be used throughout most of the year, shielding against rain, wind, and snow. The frameless design ensures a clear, unobstructed view and significantly enhances the visual appeal of the building.

    In addition to its visual benefits, the system improves thermal and acoustic insulation, helping to reduce heating costs and increase overall living comfort. The glass panels slide smoothly along the balustrade line and can be parked on one or both sides for full user flexibility.

    With its durability, high-quality powder coating (applied in accordance with the Qualicoat Seaside standard), and easy installation, the HORIZONTAL system is ideal for both residential and commercial buildings – from apartment complexes and high-rises to hotels and modern office spaces. The Qualicoat Seaside-compliant coating ensures enhanced surface protection and increased resistance to corrosion, especially in environments exposed to humidity and salt.

    Specification
      • Profiles: Powder-coated aluminum (Qualicoat Seaside standard)
      • Glass: 6 or 8 mm tempered safety glass
      • System type: Frameless sliding panels
      • Installation: Ceiling and balustrade-mounted
      • Functionality: Sliding and parking option on one or both sides
      • Design: Minimalist, unobtrusive, weather-resistant
      • Benefits: Weather protection, energy efficiency, noise reduction, expanded usable space
    Technical specification
    • Unique ref.horizontal-balcony-enclosure
    • Product familyRailings
    • Product groupHORIZONTAL
    • TypeObject (single object)
    • Date of publishing2025-05-19
    • Edition number1
    Related
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEG019740
    • ETIM NameRail (profiles)
    • Uniclass 2015 CodeSs_25_15_60_05
    • Uniclass 2015 DescriptionBalustrade and guarding systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Canada
    Algeria
    Albania
    Armenia
    Cuba
    Egypt
    Andorra
    Azerbaijan
    Dominican Republic
    Kenya
    Austria
    China
    Greenland
    Libya
    Belarus
    Georgia
    Haiti
    Morocco
    Belgium
    Iran
    Jamaica
    Tunisia
    Bosnia and Herzegovina
    Iraq
    The Bahamas
    Bulgaria
    Jordan
    United States
    Croatia
    Kazakhstan
    Cyprus
    Kuwait
    Czech Republic
    Kyrgyzstan
    Denmark
    Mongolia
    Estonia
    Oman
    Faroe Islands
    Pakistan
    Finland
    Qatar
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Tajikistan
    Greece
    Türkiye
    Guernsey
    Turkmenistan
    Hungary
    United Arab Emirates
    Iceland
    Uzbekistan
    Ireland
    Yemen
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products