Publish your products
MP-52 Sliding Ventilation Louvre
Morad

MP-52 Sliding Ventilation Louvre

System MP-52 Ventilation Grilles

Application: The MP-52 system by Morad is a modern solution designed for the enclosure of ventilation openings, such as air intakes and outlets. Thanks to its construction, it ensures effective air circulation and an aesthetic finish for building facades.

Construction and parameters:

Material: Aluminium profiles with ML-52 type louvre blades, characterized by high resistance to weather conditions.
Louvre spacing: 52 mm
Visual cross-section: 71%
Free area: 58%
Maximum grille area: 5 m²
Maximum span without reinforcing crossbar: 800 mm

Mounting: MP-52 grilles can be mounted in several ways:

  • Direct screw-through frame.
  • Using fixing anchors.
  • Clip-in to aluminium joinery clips.

Grilles are standardly equipped with an insect mesh, protecting against insects.

Colours: Grilles are available in raw finish or powder-coated in any colour from the RAL palette, allowing them to match the building's aesthetics.

Application in construction: The MP-52 system is used in residential, commercial and public buildings where effective ventilation combined with an aesthetic facade appearance is required.

Thanks to its solid construction and high-quality materials, MP-52 ventilation grilles ensure long-term use and ease of maintenance.

Additional information and detailed technical data are available on the manufacturer's website: Morad – Aluminium Systems

Specification
      • Profiles: Aluminium with ML-52 type louvre blades, high resistance to weather conditions
      • Louvre spacing: 52 mm, visual cross-section 71%, free area 58%
      • Maximum grille area: 5 m², maximum span without reinforcing crossbar 800 mm
      • Mounting: Direct screw-through frame, fixing anchors, or clip-in to aluminium joinery clips
Technical specification
  • Unique ref.morad-mp52-sliding-ventilation-louvre
  • Product familyRailings
  • Product groupBE-25
  • TypeObject (single object)
  • Date of publishing2026-06-30
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryConstruction - Railing
  • IFC classificationRailing
  • ETIM CodeEG019740
  • ETIM NameRail (profiles)
  • Uniclass 2015 CodeSs_25_15_60_05
  • Uniclass 2015 DescriptionBalustrade and guarding systems
  • CSI MasterFormat 2014 Code05 52 00
  • CSI MasterFormat 2014 TitleMetal Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing

Region availability

Europe Asia North America Africa
Åland Islands
Afghanistan
Canada
Algeria
Albania
Armenia
Cuba
Egypt
Andorra
Azerbaijan
Dominican Republic
Kenya
Austria
China
Greenland
Libya
Belarus
Georgia
Haiti
Morocco
Belgium
Iran
Jamaica
Tunisia
Bosnia and Herzegovina
Iraq
The Bahamas
Bulgaria
Jordan
United States
Croatia
Kazakhstan
Cyprus
Kuwait
Czech Republic
Kyrgyzstan
Denmark
Mongolia
Estonia
Oman
Faroe Islands
Pakistan
Finland
Qatar
France
Saudi Arabia
Germany
Syria
Gibraltar
Tajikistan
Greece
Türkiye
Guernsey
Turkmenistan
Hungary
United Arab Emirates
Iceland
Uzbekistan
Ireland
Yemen
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City