Publish your products
SONOpanX Floor Soundproofing Panels
SONOpanX Floor Soundproofing Panels
SONOpanX Floor Soundproofing Panels
    MSL Fibre

    SONOpanX Floor Soundproofing Panels

    Soundproof Your Floors with SONOpanX

    Are you looking for a way to quiet the sounds of your home, office, or rental unit through effective DIY soundproofing?
    SONOpanX offers a simple solution to stop vibrational & airborne noise.

    North America's premier soundproofing panel for floors, SONOpan X has a proven record of success over 30 years creating quiet spaces for both professionals and homeowners alike. SONOpan X is a versatile and affordable solution for reducing unwanted impact noise and can be used in a variety of projects such as: home offices, bedrooms, and multi-unit housing. Due to its density, SONOpan X is also excellent at absorbing airborne sound between floors.

    Specification
      • ENVIRONMENTALLY FRIENDLY - Manufactured from 100% recycled wood. Our panels are free from formaldehyde, ensuring they emit zero VOCs into your environment
      • REDUCES IMPACT NOISE - SONOpan X is designed to absorb impact sound at its source. Great for dealing with footsteps and other structure-borne sounds
      • COST EFFECTIVE - Low cost, high performance. The 7/16 panels provide high IIC ratings and create a continuous barrier to absorb unwanted noise
      • EASY TO WORK WITH - SONOpan X panels weigh only 9.3 lbs and install easily with standard 1" long crown staples over your existing subfloor
      • EXCEED BUILDING CODE REQUIREMENTS - SONOpan X helps to meet condo requirements with IIC ratings up to 72. The panel also has a high Delta IIC of 25
      • Consult flooring manufacturer for compatibility.
      • Product Of Canada

    Technical specification
    • Unique ref.sonopanx-soundproofing-panels
    • Product familySoundproofing
    • Product groupSONOpanX
    • TypeObject (single object)
    • Date of publishing2025-07-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • OmniClass Number23-13 25 21 11
    • OmniClass TitleSlab and Board Sound Isolation Insulation

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States