Publish your products
Class 600 Cast Stainless Steel Butt Weld End Y Strainers - 764-SS-WE

Class 600 Cast Stainless Steel Butt Weld End Y Strainers - 764-SS-WE

Used to strain foreign matter from pipelines and provide economical protection for costly pumps, meters, valves, and other similar mechanical equipment. They are especially critical where weld debris is often present in the pipeline. Well suited for long service in high pressure and temperature applications. Class 600.


Specification
  • Features

    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
    • Cast Stainless Steel body and heavy-gauge 304 Stainless Steel screen that is securely seated to eliminate particle bypass
    • Well suited for long service in high pressure and high temperature applications
    • Sizes 2 in. – 12 in. (50 – 300 mm)
Technical specification
  • Unique ref.764-SS-WE-Y-Strainer
  • Product familyStrainers
  • Product groupY Strainers
  • TypeObject (single object)
  • Date of publishing2020-01-28
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States