Publish your products
Class 125 Ball-Plex™ Cast Iron Screwed Ends Duplex Strainers - 791SA

Class 125 Ball-Plex™ Cast Iron Screwed Ends Duplex Strainers - 791SA

Designed for use in fluid handling systems where the flow cannot be shut down for basket cleaning. Typical applications include: cooling water, compressors, condensers, fire lines, fuel lines, lubrication systems, salt and fresh water systems, chemical process systems, pump suction service and other similar applications.

Specification
  • 3/4 to 3 in. (20 to 80mm)

Technical specification
  • Unique ref.791SA-Duplex-Strainer
  • Product familyStrainers
  • Product groupBasket Strainers - Duplex
  • TypeObject (single object)
  • Date of publishing2019-03-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit