Publish your products
Panneau isolant M32 Joint debout
Panneau isolant M32 Joint debout
Panneau isolant M32 Joint debout
Panneau isolant M32 Joint debout
Panneau isolant M32 Joint debout
Panneau isolant M32 Joint debout
    MYRAL

    Panneau isolant M32 Joint debout

    The M32 cladding panel is designed for collective and individual housing, establishments open to the public and the tertiary sector.

    • M32 alone: 1.45 m².K/W
    • up to 11.65 m².K/W by inserting thermal insulation panels between the supporting wall and the M32 cladding panel (maximum thickness of additional insulation: 220 mm)
    • Fixed width: 50 cm
    • Made-to-measure length: between 1.5 m and 14 m
    • M32 thickness: 32 mm
    • Maximum system thickness: 32 mm + 220 mm

    Vertical and horizontal installation of the M32 cladding panel, with external aluminium cladding available in several finishes and a wide choice of colours.

    Specification
      • Non-ventilated system

      The cladding system is installed (without an air space) on flat, vertical walls, new or pre-existing, of rendered masonry (in compliance with NF DTU 20.1) or concrete (in compliance with DTU 23.1), blind or with openings.

      Can be installed on timber-framed constructions (COB) in accordance with NF DTU 31.2, limited to a maximum height of 10 m (+ gable peak) depending on the wind zone.

      Rigid insulation panels (e.g. PIR, Resin foam, high-density rock wool or others) can be inserted between the cladding panels and the load-bearing structure to form an external thermal insulation system of the ‘cladding’ type.

      Description of Myral panels

      Myral panels are made up of elements combining a pre-painted aluminium sheet cladding with moulded polyurethane insulation. The cladding elements are installed by interlocking the PVC edges and fixing to the supporting structure using plastic plugs directly to the shell.

    Technical specification
    • Unique ref.M32-Joint_debout
    • Product familyM32
    • Product groupaspect joint debout
    • TypeObject (single object)
    • Date of publishing2021-03-22
    • Edition number1
    • Width (mm)500
    • Depth (mm)32
    Related
    • Material mainAluminium
    • Material secondaryPolyisocyanurate PIR
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • Uniclass 2015 CodePr_25_31_28_65
    • Uniclass 2015 DescriptionPolyisocyanurate (PIR) foam insulation
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding

    Region availability

    Europe Africa
    Belgium
    Algeria
    France
    Côte d'Ivoire
    Germany