Publish your products
cero by NanaWall—The Minimal Framed Large Panel Sliding Glass Wall
cero by NanaWall—The Minimal Framed Large Panel Sliding Glass Wall
cero by NanaWall—The Minimal Framed Large Panel Sliding Glass Wall
cero by NanaWall—The Minimal Framed Large Panel Sliding Glass Wall
cero by NanaWall—The Minimal Framed Large Panel Sliding Glass Wall
cero by NanaWall—The Minimal Framed Large Panel Sliding Glass Wall
cero by NanaWall—The Minimal Framed Large Panel Sliding Glass Wall
cero by NanaWall—The Minimal Framed Large Panel Sliding Glass Wall
cero by NanaWall—The Minimal Framed Large Panel Sliding Glass Wall
cero by NanaWall—The Minimal Framed Large Panel Sliding Glass Wall

    cero by NanaWall—The Minimal Framed Large Panel Sliding Glass Wall

    4.0 out of 5 stars4.0(10 reviews)

    For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'. 

    cero® is the minimal framed large panel sliding glass wall by NanaWall Systems. Simple in form yet engineered to perfection. Producing clean, uniform, and ultra-thin lines for maximum light filled spaces that connect the interior to the exterior. The award-winning cero offers full floor to ceiling sliding glass panels with recessed top and bottom tracks. Produced through time-tested premium German engineering, cero allows for maximum transparency with the largest panes of glass and the most minimal frames offered by NanaWall.

    cero is available in two options depending on thermal performance needs—triple glazed cero III and double glazed cero II. cero II standard and reinforced units is Florida statewide approved with product approval number FL38028. cero III standard and reinforced units is Florida statewide approved with product approval number FL35024.1.

    cero has been tested to 40,000 opening and closing cycles. The NanaWall Floor Supported Technology assures that the rollers run above the water table and the design allow for continued long term smooth operation. For high level of insulation and energy efficiency, cero's profiles are thermally broken with glass fiber reinforced polyamide.

    Specification
    • cero II panels are available in sizes up to 7' 4 1/2" (W) x 13' 1" (H) (2250 mm x 4000 mm). cero III panels are available in sizes up to 9’ 10" (W) x 13' 1" (H) (3000 mm x 4000 mm). cero is available in numerous configurations with combinations of sliding and fixed panels. Systems are available with up to 3 tracks and 6 panels with pocketed and open corner configurations possible. Please contact NanaWall for sizing and configurations.

      Standard to cero is reduced iron tempered glass with a VLT of 90%. Other glazing choices include low iron and laminated glass. All glazing has an option of argon filled double or triple insulated low-E. cero II with a higher weather performance sill was tested with STC 47 glass and achieved a unit STC of 43 and an OITC of 34. cero III with the higher weather performance sill was tested with STC 50 glass and achieved a unit STC of 44 and an OITC of 35.

    Technical specification
    • Unique ref.CERO
    • Product familyDoors
    • Product groupSliding doors
    • Date of publishing2022-03-21
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor Panel
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit