Publish your products
NanaWall® SL80/81 - Minimal Frame Aluminum Folding System
Archived

NanaWall® SL80/81 - Minimal Frame Aluminum Folding System

Slim Profiles Provides a Stunning Glass Façade When the Unit is ClosedThe panel stiles and rails on the SL80/81 are available as narrow as 1 7/8” wide. When the system is closed, the stiles where the folding panels meet measure 4 1/8” (104 mm) providing maximum views and minimum vertical obstruction.

The system is offered with different profile options. The SL80 has a rounded softline profile and the SL81 has an angular profile.Provides the Best Thermal Performance for an Aluminum Folding SystemSuperior U-Values are achieved with a specially designed web of polyamide plastic reinforced with glass fibers thermal break in panel and frame profiles that are 3 1/8” thick. Multi-chamber profiles with 1 3/16” wide quadruple thermal insulation and cavities can accommodate either double or triple insulated glass provides the best heat insulation meeting the latest European Energy saving regulations (EnEV).Superior Acoustical PerformanceThe SL80/81 system with the higher weather performance sill has been tested by an independent acoustic lab for acoustical performance. Using double insulated laminated glass (with an STC of 47) on both sides, the SL80/81 system achieved a unit STC of 45. Using double insulated glass (with an STC of 38), the SL80/81 system achieved a unit STC of 38.High Air and Water ResistanceEuropean testing with the higher weather performance sills for both inswing and outswing opening units achieved no leakage at 12 psf.Life Cycle PerformanceThe SL80/81 system meets the European EN 1191 Class 3 classification where a unit is tested after 20,000 opening and closing cycles and is still functional.Floor Supported SystemThis system is ideal for applications where load-bearing capability of the header is a concern. The system’s main weight is carried by the floor track. The upper track is merely a guide.Large Panel Sizes PossibleFrame heights up to 10’ tall and panel widths up to 3’2” are possible. View size chart maximum height and width combinations.Width/Height AdjustmentsEven after installation, the hinges on the SL80/81 are adjustable in both vertical and horizontal directions. The folding glass doors can easily be height adjusted by about 8 mm which is important if building settling occurs. Stainless steel hinge pins and screws are used.
Technical specification
  • Unique ref.nanawall-sl80-sl81
  • Product familyDoors
  • Product groupFolding Doors and Grilles
  • TypeObject (single object)
  • Date of publishing2015-09-04
  • Edition number1
Classification
  • BIMobject CategoryDoors - Folding Doors
  • IFC classificationDoor Panel
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeSs_25_30_20_78
  • Uniclass 2015 DescriptionSliding folding doorset systems
  • CSI MasterFormat 2014 Code08 35 13
  • CSI MasterFormat 2014 TitleFolding Doors
  • OmniClass Number23-17 11 23 15
  • OmniClass TitleFolding All Glass Doors and Grilles
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit