The Comfort Pack is a completely self-contained, pre-charged, heating and cooling system for each individual living unit in your multifamily complex. Since this product is completely self-contained there is no necessary brazing, charging or leak checking. This process has already been done for you at the factory. Every unit runs through an extensive quality control process where each unit is precisely charged, leak checked and ran in both cooling and heating to assure you that the product is ready for immediate installation.
Features
• Adjustable 5 Speed DC Indoor Motor
• Self-Contained Heating and Cooling Unit
• Precharged and Prewired
• Ships with standard Pre-Painted Stamped Exterior Grille
• 16" x 25" Filter Included
Cooling System:
• Slide-Out Universal Cooling Chassis provided with polarized molex plug connections
• Easy Access Coremax Service Ports
• R-454B High Efficiency Compressor
• 0.75, 1, 1.5 and 2 Ton Cooling Capacities
• TXV installed in all models for optimum performance
• Standard Secondary Drain Connection
Heating:
• 80% AFUE Gas Efficiency
• Slide-Out Furnace with 409 Stainless Steel Heat Exchanger
• Up to 51,000 BTUH Heating Capacity Output
• Diagnostic LEDs and flame visible through sight glass on Furnace Door
• Sealed Combustion Chamber
The Comfort Pack eliminates the need for an outside condensing unit, external refrigerant lines, separate cooling coils as well as additional drain pans, making our Comfort Pack the optimal solution for multi-family construction.
Proudly Made in the USA
Region availability
| North America |
|---|
Canada |
United States |