Publish your products
NPF Hydro‑Furnace – Horizontal Flow
Navien

NPF Hydro‑Furnace – Horizontal Flow

Introducing the latest evolution in home heating: our NPF hydro-furnace features a stainless steel hydronic heat exchanger, condensing technology, and a high-efficiency variable capacity blower and modulating gas burner, allowing the NPF to operate from 15-100% capacity for both natural gas and propane applications.

In conventional gas furnaces the combustion heat exchanger is located in the conditioned airstream. This exposes the air to very high
temperatures that can dry out the air. The NPF Difference: The NPF heats water by burning the gas in a sealed combustion heat exchanger, completely isolated from the airstream. The heated water is then pumped through a hydronic heat exchanger that gently transfers the heat into the air. This unique method improves operational control, provides safe and even heating, and keeps operating sounds to a minimum. By exposing the air to much lower temperatures, there is less impact on the conditioned air humidity level

Whether you choose a vertical upflow or horizontal flow model you’ll benefit from the same advanced features, performance and warranty protection.

Specification
  • Model NPF700-060H3BH | NPF700-080H3BH | NPF700-100H5CH

    Heating Capacity 9,000 - 60,000 BTU/H | 14,000 - 100,000 BTU/H

    Thermal Efficiency (or UEF) 0.97

    Width 34.5"

    Depth 31"

    Height 17.5" | 21"

    Installation Type Horizontal left

    Venting Type Forced draft direct vent or non-direct vent

    Gas Supply Connection Size 1/2"

    Gas Supply Connection Type NPT

    Voltage 120 V

Technical specification
  • Unique ref.NPF-Series-Hydro-Furnace-Horizontal-Flow
  • Product familyHydronic Furnaces
  • Product groupHorizontal Flow Hydro‑Furnace
  • TypeObject (single object)
  • Date of publishing2024-09-10
  • Edition number1
Related
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryHVAC - Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States