N2XH (0,6/1kV) B2ca Class - 0,6/1kV low-fire hazard, fire retardant cables. N2XH cables are high quality electric cables primarily used in energy networks in hotels, schools, tunnels, high constructions, hospitals, power plants, data processing centers, business centers where there is a risk of fire. They are suitable for various applications including power supply, lighting, power outlets and other electrical distribution needs. This range complies with strict fire safety standards, regulations being Low Fire Hazard (Low Smoke Zero Halogen materials) which makes them suitable in buildings with a high concentration of people or valuable property. N2XH cables can be installed in conduits, ducts, or directly in walls, floors, or ceilings (indoor applications).
Fire performance class as per Construction Products Regulation - B2ca Class.
Complies with following standard: VDE 0276-604
Region availability
| Europe | Asia |
|---|---|
Åland Islands | Türkiye |
Albania | |
Andorra | |
Austria | |
Belarus | |
Belgium | |
Bosnia and Herzegovina | |
Bulgaria | |
Croatia | |
Cyprus | |
Czech Republic | |
Denmark | |
Estonia | |
Faroe Islands | |
Finland | |
France | |
Germany | |
Gibraltar | |
Greece | |
Guernsey | |
Hungary | |
Iceland | |
Ireland | |
Isle of Man | |
Italy | |
Jersey | |
Latvia | |
Liechtenstein | |
Lithuania | |
Luxembourg | |
Malta | |
Moldova | |
Monaco | |
Montenegro | |
Netherlands | |
North Macedonia | |
Norway | |
Poland | |
Portugal | |
Romania | |
San Marino | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Svalbard and Jan Mayen | |
Sweden | |
Switzerland | |
Ukraine | |
United Kingdom | |
Vatican City |