Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
niczuk/products/32041ec1-e5bb-48aa-bf89-52f14e25035b
Home
Categories
HVAC
Hanging Systems
NICZUK Expansion Bracket WR-MF
Available in United States
NICZUK
Follow
NICZUK Expansion Bracket WR-MF
Download
Technical specification
Technical specification
Unique ref.
wspornik-wr-mf
Product family
Fastening and connecting elements
Product group
Beam channel clamps
Type
Object (single object)
Date of publishing
2023-04-07
Edition number
1
Width (mm)
40
Related
Related
Material main
Steel
Classification
Classification
BIMobject Category
HVAC - Hanging Systems
Similar products
nVent
CADDY Clevis Hangers
4.2
(
5
)
Download
NICZUK
NICZUK U-bolt KB
4.1
(
15
)
Download
NICZUK
NICZUK Hex head bolt 105
4.8
(
17
)
Download
fischer
fischer Threaded rod G
Download
nVent
CADDY Trapeze Hangers
4.6
(
14
)
Download
nVent
CADDY Loop Hangers
Download