Publish your products
Catullo - urban luminaire in recycled plastic
Catullo - urban luminaire in recycled plastic
Catullo - urban luminaire in recycled plastic
Catullo - urban luminaire in recycled plastic
Catullo - urban luminaire in recycled plastic
Catullo - urban luminaire in recycled plastic
Catullo - urban luminaire in recycled plastic
    Lorelux

    Catullo - urban luminaire in recycled plastic

    Urban street lighting and interior lighting (only for ceiling suspension).

    Catullo – an urban luminaire by the brand Lorelux – is among the first Made in Italy luminaires made from high-performance polyethylene. Like all luminaires by Lorelux, it features a monomaterial, mass-coloured body made with over 50% recycled plastic, ensuring strength, durability, and a circular life cycle—from production to complete recycling at the end of its life.

    Catullo is a luminaire with simple, geometric lines. Its pure shapes make it a decorative and essential product at the same time, suitable for both historical and contemporary contexts.

    The upper sphere contains the mechanical fitting that allows multiple installations: mast arm, wall suspended on arm, suspended on catenary and ceiling suspension.

    The truncated conical volume, on the other hand, contains the light source and the intelligent devices that guarantee its operation and total control. It is ideal for illuminating squares and boulevards, especially in historical and architectural settings.

    Technical specification
    • Unique ref.Catullo
    • Product familyUrban street lighting and interior lighting (only for ceiling suspension).
    • Product groupTHE classic COLLECTION
    • TypeObject (single object)
    • Date of publishing2023-08-03
    • Edition number1
    • Height (mm)423
    • Width (mm)618
    • Depth (mm)618
    Related
    • Material mainPolyethylene
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)10.2
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City