Publish your products
Cloche - urban luminaire in recycled plastic
Cloche - urban luminaire in recycled plastic
Cloche - urban luminaire in recycled plastic
Cloche - urban luminaire in recycled plastic
Cloche - urban luminaire in recycled plastic
Cloche - urban luminaire in recycled plastic
Cloche - urban luminaire in recycled plastic
Cloche - urban luminaire in recycled plastic
Cloche - urban luminaire in recycled plastic
Cloche - urban luminaire in recycled plastic
    Lorelux

    Cloche - urban luminaire in recycled plastic


    Cloche - an urban luminaire by the brand Lorelux – is among the first Made in Italy luminaires made from high-performance polyethylene. Like all luminaires by Lorelux, it features a monomaterial, mass-coloured body made with over 50% recycled plastic, ensuring strength, durability, and a circular life cycle—from production to complete recycling at the end of its life.

    Cloche is a distinctly gentle sign in urban lighting. The originality of the shape is enhanced both in the suspended version and in the pole-mounted version where it is inserted in an unprecedented and characterising way. The illuminating surface, particularly recessed inside the dome, makes it possible to further reduce glare and light pollution compared to regulatory limits. 

    The wall-mounted version is ideal for city centres, even those of historical value, while in its pole-mounted version it becomes a characterising element for pedestrian areas and cycle paths as well as for urban streets and roundabouts. Thanks to its geometry, Cloche guarantees excellent light control and prevents backscatter, making it perfect for alleys and streets with poles more than 4 metres high.

    Specification
    • FEATURES AND PLUSES

      • Head: mono-material 100% recyclable polyethylene, UV-stabilized, anti-discolouration, and batch-dyed
      • Power: 15 ÷ 70W
      • Lighting fixture efficiency: up to 130 lm/W
      • Lighting body’s useful service life of over 50 years
      • Immunity to corrosion by atmospheric agents and pollutants
      • Resistance to impacts and vandalism
      • No flaking or significant discolouration over time thanks to the Rotoskin® patented system
      • Interchangeable LED engine for upgrades and/or repairs
      • Wide range of finishes from recycled polyethylene (PSV –Plastic Second Life– certified)
      • Wide range of photometries in order to meet all lighting needs
      • Devices for Smart cities that can be integrated without any external antenna
    Technical specification
    • Unique ref.Cloche
    • Product familyUrban street lighting and interior lighting (only for ceiling suspension).
    • Product groupTHE classic COLLECTION
    • TypeAssembly (multiple objects)
    • Date of publishing2024-06-04
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City