Publish your products
Noblessa Base units BWSA
Noblessa

Noblessa Base units BWSA

Noblessa base units are designed for maximum durability and planning flexibility. Built with robust 19 mm melamine-coated construction shelves and high-quality carcase materials, they offer excellent stability and long-term performance. The base units feature moisture-protected edges, lacquered and screwed back panels for optimal air circulation, and optional side depth of 461 mm for narrow floor plans or bathroom applications. High-load fittings, precise joinery and compatibility with the premium nBOX drawer system ensure smooth functionality and a consistent design aesthetic across kitchen, bathroom and living spaces.
Specification
  • Bathroom vanity unit

    1 drawer with wooden back panel

    for on-site adaptation of odour trap

    recess,

    1 pull-out with wooden back panel

    for on-site adaptation of odour trap

    recess

    300 x 576 x 461

    400 x 576 x 461

    450 x 576 x 461

    500 x 576 x 461

    600 x 576 x 461

    800 x 576 x 461

    900 x 576 x 461

    1000 x 576 x 461

    1200 x 576 x 461

Technical specification
  • Unique ref.Base-units-BWSA
  • Product familyBathroom unit
  • Product groupBase unit
  • TypeObject (single object)
  • Date of publishing2025-03-11
  • Edition number1
Related
  • Material mainChipboard
  • Material secondaryMelamine
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 30 00
  • CSI MasterFormat 2014 TitleCasework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework