Publish your products
Noblessa Worktop Concrete grey reproduction
Noblessa

Noblessa Worktop Concrete grey reproduction

The Noblessa Concrete Grey reproduction worktop offers a modern concrete look paired with durable, melamine-coated surfaces that are abrasion-resistant and easy to clean. Tested for heat, moisture, UV and chemical resistance, it ensures long-lasting stability and reliable everyday performance in contemporary kitchen environments.
Specification
  • 330 Concrete grey reproduction. Worktop APN with N edge Rounded front edge, sides sealed with straight décor edge Worktop APD with décor edge front and side edges coated with straight décor edging material, 1.5 mm thick 50-5100 x 16 x 250-1200 50-5100 x 38 x 250-1200
Technical specification
  • Unique ref.Worktop-Concrete-grey-reproduction
  • Product familyWorktops
  • Product groupWorktops
  • TypeObject (single object)
  • Date of publishing2025-03-11
  • Edition number1
Related
  • Material mainChipboard
  • Material secondaryLaminate
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit