Publish your products
Alta sofa and bench
Nola

Alta sofa and bench

Alta is a steel and wood lounge furniture series designed for both outdoor and indoor settings. The series embodies simplicity, inclusiveness, and versatility. With its soft, pillow-like wooden details, Alta exudes an inviting ambiance. Alta offers flexibility and comfort for both solitary relaxation and cozy togetherness with someone special.

What sets Alta apart, as the name suggests, is the ability to elevate (altitude) the furniture by adding perforated screens to the back or sides. This can create a more private atmosphere, allowing users to enjoy the sensation of sitting in the warm spring sun without needing a building to lean against.

Technical specification
  • Unique ref.alta-sofa
  • Product familyFurniture
  • Product groupSofas
  • TypeObject (single object)
  • Date of publishing2024-02-06
  • Edition number1
  • Height (mm)131
  • Width (mm)1750
  • Depth (mm)780
Related
  • Material mainSteel
  • Material secondaryWood
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12_48
  • Uniclass 2015 DescriptionLounge chairs
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-11 29 13 13
  • OmniClass TitleExterior Chairs

Similar products

4.5 out of 5 stars 4.5 (37)
4.2 out of 5 stars 4.2 (32)
4.3 out of 5 stars 4.3 (82)