Publish your products
Fura pergola
Fura pergola
Fura pergola
Fura pergola
Fura pergola
Fura pergola
    Nola

    Fura pergola

    2.3 out of 5 stars2.3(7 reviews)

    Fura is a traditional wooden fence and pergola system manufactured in easy-to-construct prefabricated sections. Each section is produced through traditional craftsmanship that makes it sturdy and strong. Fura's modular design makes it easy to extend if longer versions are required. Individual fence sections can be attached to create outer walls, partitions, enclosures, etc.

    Specification
    • Dimensions and weight

      Width: 235cm / 115 cm
      Height: 110 / 145 / 180 / 220 cm

      Post: 115 x 125 mm.

      Wood components: 19 x 120 mm.

      Trellis slats: 38 x 38 mm profile planed and with bevelled top.

      Rail: 38 x 125 mm.

      Loggia beam: 19 x 125 mm.

      Joist: 38 x 100 mm.

      Product numbers and combinations

      Parts of the Fura modular system:

      Trellis / plank with or without supporting beams, in three heights and two widths.

      Posts for straight-line attachment to planks, attachment at 90-degree angles, 135-degree angles and T-post, 90-degrees.

      Pergola bars, overlays, loggia bars, cast iron parts.

      Trellis / plank sections:
      A, B, C, D, E, F, G, H, I, K, S: These planks have the dimensions C-C 235 cm. The same planks are available in C-C 115 cm modules, in the A2, B2 categories, etc.

      The planks are available in different heights, 100 cm, 135 cm, 170 cm and 220 cm. See figures.

      Supporting posts:
      S2, S5, S8 and S9. The posts are available in four heights 110 cm, 145 cm, 180 cm and 220 cm. When choosing a post, start with the basic size, for example S2 / 110.

      For a straight-line attachment, please state S2 / 110 post height 110 cm - straight attachment.

      Attachments at 90-degree angles, 135-degree angles or T-posts are also available, please see the downloadable drawings. For example: S5 / 145 post height, 145 cm T-post, etc.

      All posts are ground-mounted 5 cm above ground surface. 2 iron fittings are included with each post.

      Pergola beams:
      Available in four versions:
      PB1 length C-C 115 cm | total length 160 cm
      PB2 length C-C 235 cm | total length 280 cm
      PB3 length C-C 235 cm | total length 300 cm. NOTE! Without recesses for lintels
      PB4 length optional. NOTE! Without recesses for lintels
      6 pergola booms are needed per 235 cm section
      3 pergola beams are needed per 115 cm section

      Overlay:
      Available in three versions:
      Ö1 length C-C 115 cm | total length 115 cm
      Ö2 length C-C 235 cm | total length 235 cm
      Ö3 any length

      Loggia beams:
      LB Loggia beam
      6 loggia beams are needed per 235 cm section
      3 loggia beams are needed per 115 cm section

      Append to product number

      WOOD AND FINISH

      For drawing templates in larch wood, please add ‘LARK’ after the item number.
      For supporting posts in larch, please add ‘L’ after the item number.
      Drawing templates and planks are available in AB-impregnated pine or untreated larch.

      Standard coloursAB-impregnerad furu

      Materials and surface treatments

      AB-impregnerad furu.
      Larch Wood.

      Lengths of cut wood. Cast iron parts for attaching the posts.

      Pine

      Nola's pine is of high quality and comes from sustainable forestry. Pine is an environmentally friendly, domestically produced material. Damaged or untreated pine is quite easily attacked by decomposition processes; therefore, it is particularly important to repair damaged surfaces.

      Larch

      Larch has good durability in the outdoor environment, better than, for example, pine. The wood contains large amounts of resins and pitch, which can cause the larch to turn gray in an untreated state.

      Steel

      Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated. This is done through electro-galvanization and powder coating, hot-dip galvanizing, or application of a zinc powder primer.

      Hot-dip galvanized

      Hot-dip galvanizing provides very strong protection against corrosion. The steel is dipped into a bath of hot liquid zinc. The zinc attaches and creates a surface coating on the steel part, which is then taken out of the bath and drained of excess zinc.

      Assembly and placement

      Delivered in sections planks, posts, crossbeams, etc.

      The wooden parts are nailed to each other. The posts can be ground-mounted with the anchoring fixtures included, 2 for each post. In freestanding versions, 4 fixtures are needed to secure each post.

      Maintenance

      The pine can be painted or oiled as needed. Avoid painting pressure-treated wood during the first year as the paint may not adhere to new wood. Maintained as needed.

      Hor dip galvanized steel

      Hot-dip galvanized can be touch-up painted with so-called "cold galvanizing".

      Download our general maintenance advice

      Versions

      Trellis section with or without beams, in three heights and two widths. Planks A-U. Please refer to the drawings of our different planks.

      Examples

      Fura is a classic wooden pergola system manufactured in prefabricated sections that are easy to construct.

      Character

      Fura a traditional wooden fence and pergola system manufactured in prefabricated sections that are easy to construct.

    Technical specification
    • Unique ref.fura-pergola
    • Product familyFurniture
    • Product groupPergolas
    • TypeObject (single object)
    • Date of publishing2023-11-15
    • Edition number1
    • Height (mm)2200
    • Width (mm)2400
    • Depth (mm)2400
    Related
    • Material mainPine
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    4.3 out of 5 stars 4.3 (83)
    4.5 out of 5 stars 4.5 (37)
    3.8 out of 5 stars 3.8 (68)
    4.2 out of 5 stars 4.2 (32)
    4.1 out of 5 stars 4.1 (8)