Publish your products
Gry Round Table
Nola

Gry Round Table

Gry is a new series of furniture with a focus on comfort, aesthetics and durability at its core. The combination of these attributes means that Gry speaks with a clear visual and functional voice. Elegant, stripped down and convincing in its material selection and dimensions; the protective edge which runs around it softens the form. The range is very flexible and slots easily into a variety of contexts; with options for adding armrests, swivel base and tables.

Specification
  • Dimensions and weight

    Table diameter: 61 cm. Height: 72 cm. Weight: 19kg 

    Materials:

    Wood - Oiled oak or Linax impregnated pine. 

    Steel - Galvanized, yellow chromated and powder coated.

    Standard color - Black Olive RAL 6015.

    Standard colours:

    RAL 6015

    Product number:

    U14-14 Gry table

    Assembly and placement:

    The furniture is delivered partially assembled. Stand is mounted against the respective seat basket or table top with the included screw.

    Cast 400 mm in the ground or bolted above ground, in a floor or cast-in-place foundation.

    Maintenance:

    Repaint with alkyd paint if necessary. Oak is oiled if necessary. Linax pine is maintained if needed.

    Variants:

    Furniture group with sofa, table, chair and armchair with armrests. Chair and armchair are available with or without swivel function. All furniture is available as ground-fixed or attachable with a foot plate. M = Ground mount N = Attachable (with foot plate) C = Optional colored steel

    Examples:

    Streets and squares, schoolyards, shopping malls and other public spaces.

    Character:

    Inviting, robust and versatile furniture group with several variants and functions.

Technical specification
  • Unique ref.gry-table
  • Product familyFurniture
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
  • Height (mm)720
  • Width (mm)610
  • Depth (mm)610
Related
  • Material mainSteel
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)19
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

4.5 out of 5 stars 4.5 (37)
4.2 out of 5 stars 4.2 (32)
4.3 out of 5 stars 4.3 (82)