Publish your products
Kajen Low backed bench
Kajen Low backed bench
Kajen Low backed bench
    Nola

    Kajen Low backed bench

    A low sofa in Kajenserien that is available in five different lengths and special colors as needed. Gives a modern, stylish and contemporary expression.

    The variants of Kajen park bench made in Linax-impregnated pine and hot-dip galvanized steel are certified with the Nordic Swan Ecolabel.

    Specification
    • Dimensions and weight

      Length: 40/80/120/180/300 cm
      Width: 41 cm
      Height: 58 cm
      Sitting height: 24 cm
      Depth: 41 cm

      Individual dimensions
      Steel: Seat basket in bent flat steel: 8 x 60 mm
      Legs in bent flat steel: 12 x 60 mm
      Wood components: Seat and back: 56 x 26 mm

      Product numbers and combinations

      U16-98/40 Kajen Low backed bench, 40 cm version

      U16-98/80 Kajen Low backed bench, 80 cm version

      U16-98/120 Kajen Low backed bench, 120 cm version

      U16-98/180 Kajen Low backed bench, 180 cm version

      U16-98/300 Kajen Low backed bench, 300 cm version

      B11-06 Startup cost for powder coating steel in a color other than standard. Choose a RAL colour.

      B11-07 Starting cost for another color of wood. Choose brown or grey for Linax or an NCS color for painted wood. If you want the same color on both steel and wood, choose the RAL color for both.

      Append to product number

      WOOD AND FINISH

      EK for oiled oak.
      MH for oiled mahogany.
      SIOO for sioo:x treatment oak.
      LIN for linax impregnated pine.
      NCS S 0502-Y for top-glazed white pine.
      NCS S5502-B for top-glazed light gray pine.
      C for any color top-glazed pine, at additional cost.

      METAL SURFACE FINISH

      Noir 2200 Sablé for black.
      C for any color other than standard, at additional cost.
      VFZ for hot-dip galvanized steel.

      VARIANTS

      Nordic Swan Ecolabel applies exclusively for hot-dip galvanized steel and Linax treated pine. Not available for wall-mounted Mini-Bench, Rocking Chair and Standing Bench.

      INSTALLATION TYPE

      N for surface mount.

      Standard colours

      NCS S 5502-B

      NCS S 0502-Y (Vit)

      Noir 2200 Sablé

      Linaximpregnerad natur

      Materials and surface treatments

      Steel

      Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated. This is done through electro-galvanization and powder coating, hot-dip galvanizing, or application of a zinc powder primer.

      Electrogalvanized

      Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

      Hot-dip galvanized

      Hot-dip galvanizing provides very strong protection against corrosion. The steel is dipped into a bath of hot liquid zinc. The zinc attaches and creates a surface coating on the steel part, which is then taken out of the bath and drained of excess zinc.

      Powder coating

      Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

      Pine

      Nola's pine is of high quality and comes from sustainable forestry. Pine is an environmentally friendly, domestically produced material. Damaged or untreated pine is quite easily attacked by decomposition processes; therefore, it is particularly important to repair damaged surfaces.

      Mahogany - FSC-certified

      FSC-marked mahogany is a wood with good durability in the outdoor environment. In addition, it retains its color tone better than, for example, oak and teak. Mahogany lives and moves, sometimes more than teak.

      Oak

      Oak is a heavy, hard and medium tough wood. Moderately dimensionally stable in case of moisture changes. Oak wood blackens if it is exposed to moisture or wetness for a long time. However, it does not affect the other properties of the wood. Thanks to its hardness and toughness, the oak wood is suitable for furniture and other use in exposed environments.

      Wood oil

      Wood oil provides good protection against the stresses of the outdoor climate and at the same time highlights the wood's natural appearance and properties.

      Water-based glaze

      Varnishing of wood is done with a water-based varnish. A water-based paint that is kinder to the environment. Under normal use, the paint has a good wear resistance and long durability.

      Linax

      After traditional impregnation according to NTR AB, the wood is boiled in a hot linseed oil with or without color pigments under vacuum. The oil is penetrated into the surface on all six sides, which reduces moisture absorption in the wood and gives a dimensionally stable product over time. The result is a dried product with good resistance to rot that also has long maintenance intervals.

      SiOO:X treatment

      Sioo:x is a wood protection with environmentally friendly silicon technology. Water-based and biocide-free. We use Sioo mainly for our oak furniture. Sioo:x treatment of is suitable for all woods, outside as well as inside, and gives a light surface without pigments. The surface is UV-resistant, water-repellent and non-stick. Active and preventive action against algae, mould and pests. Also rot-proof, wood-strengthening and fire-retardant. This wood protection provides long durability and easy maintenance.

      Assembly and placement

      Surface mount

      Can be bolted above ground, to the floor or to a cast-in-place foundation. Bolts not included.

      Seat basket bolted to legs with attached bolts.

      Maintenance

      Ho dip galvanized steel

      Hot-dip galvanized can be touch-up painted with so-called "cold galvanizing".

      Powdercoated steel

      Products that are electro-galvanized and powder-coated can be touch-up painted with alkyd paint.

      Oiled oak

      Oiled oak should be oiled twice a year for best protection. Good maintenance can never completely prevent stains from occurring, but oak that is not maintained will turn blacker and turn gray faster, but it still has a very long life. When re-oiling products, a finely boiled oil that penetrates the wood should be chosen over a film-forming oil.

      Oiled mahogany

      Oiled mahogany should be oiled two times a year.

      Linax impregnated pine

      Linax is a linseed oil-based impregnation that provides extra long durability in outdoor environments and corresponds to impregnation class AB. The impregnated wood turns gray over time, which means that it should be re-oiled if necessary. Use a linseed-based oil for impregnated materials.

      SiOO:X treatment oak

      Sioo:x-treated products are treated twice upon delivery; once with a wood protection (Premium Träskydd Altan) and once with a surface protection (Premium Ytskydd Altan). 10-14 months after a product has been installed, it should be treated once more with Sioo:x Premium Surface Protection Altan for best durability. The lifespan after that is estimated to be about 10 years before it needs to be treated again with Premium Surface Protection Altan. The surface protection forms a wear surface, which means that products that are exposed to severe mechanical wear may need to be treated more often than every ten years. The surface treatment has a tested effect according to the standards EN 46 and EN 113. For information about the Sioo treatment see the website www.sioox.se.

      Water-based glazed pine

      Products in varnished pine must be maintained regularly with alkyd paint. Maintenance intervals approximately 1 time per year. Damage and cracks should be repaired immediately. Touch-up paints in spray packaging are available in standard colors to order.

      Download our general maintenance advice

      Versions

      Length: 40, 80, 120, 180 or 300 cm.

    Technical specification
    • Unique ref.kajen-low-backed-bench
    • Product familyFurniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2023-11-16
    • Edition number1
    • Height (mm)580
    • Width (mm)1800
    • Depth (mm)410
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    4.5 out of 5 stars 4.5 (37)
    4.2 out of 5 stars 4.2 (32)
    4.0 out of 5 stars 4.0 (35)
    4.3 out of 5 stars 4.3 (82)