Publish your products
Korg bench swing
Korg bench swing
    Nola

    Korg bench swing

    3.6 out of 5 stars3.6(7 reviews)

    In response to an increased demand for swing sofas, the popular Korg series by Thomas Bernstrand is now complemented with a much-anticipated swinging sofa as an addition to the existing collection. swing sofa is suspended from two bars attached to a sturdy A-shaped steel frame that is bolted to the ground. The mesh in the Korg series is valuable for many open outdoor spaces, making the furniture both low-maintenance and dry, as water doesn't accumulate in ways it does on larger surfaces. The seat and frame can be ordered in different colours for an extra exciting expression.

    Technical specification
    • Unique ref.korg-bench-swing
    • Product familyFurniture
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2024-02-06
    • Edition number1
    • Height (mm)1825
    • Width (mm)2200
    • Depth (mm)1140
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-11 29 00
    • OmniClass TitleSite Furnishings

    Similar products

    3.8 out of 5 stars 3.8 (68)
    4.3 out of 5 stars 4.3 (82)
    4.2 out of 5 stars 4.2 (32)
    4.0 out of 5 stars 4.0 (35)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit