Dimensions
Length: 300 cm
Width: 61 cm
Height: 104 cm / 45 cm
Weight:
100 kg
Product number:
U19-50 - Origami soffa length 300 cm. 3 frames and armrests.
U19-50E (oiled oak)
U19-50MH (oiled mahogany mahogny)
U19-50SIOO (sioo treated oak)
Assembly:
Fully assembled.
Materials:
The seat and backrest are made in oiled oak, oiled mahogany or sioo treated oak. The supporting braces are made in 8 mm sheet steel. The steel is zinc-electroplated, gold-chromed and powder-coated in RAL 6012. Other colours are available upon request.
Placement:
Ground-mounted. Should be bolted to a precast concrete foundation with bolts M10.
Bolts are not included.
Maintenance:
Oil as needed. Scratches to the slats can be repainted with alkyd oil enamel.CharacterA striking bench characterised by crisp folds that conceal the legs, form the seat and shape the backrest.