Publish your products
Tessin armchair
Nola

Tessin armchair

The gardens designed by seventeenth-century Swedish architect Nicodemus Tessin number among his greatest achievements. Although none of the garden benches from Tessin’s era survive today, this elegant park bench emulates the architect’s unmistakable style. This park bench is a popular choice for formal gardens, or to be placed among classical statues. It can be found in parks with symmetrical terraces, and on avenues flanked by lines of trees.

Specification
  • Dimensions and weight

    Width: 60 cm
    Height: 83cm respektive 84,5cm (Stockholmsmodellen)
    Sitting height: 44 cm, Stockholmsmodellen har höjd 45,5 cm
    Depth: 70 cm

    Length: 180 cm Width: 72 cm Normal height: 44 / 87 cm Taller version (Tessin Stockholm): 46 / 87 cm Weight: 80 kg INDIVIDUAL MEASUREMENTS The slats for the seat measure 32 mm × 142 mm The backrest measures 31 mm × 128 mm

    Product numbers and combinations

    U16-34 Tessin lounge chair, Stockholm model

    U16-35 Tessin lounge chair

    B11-06 Startup cost for powder coating steel in a color other than standard

    B11-07 Starting cost for another color of wood than standard

    Append to product number

    WOOD AND FINISH

    EK for oiled oak.
    MH for oiled mahogany.

    INSTALLATION TYPE

    N for surface mount.

    LG: Furu NCS S 7020-G10Y
    SG: Furu NCS S 8010-G10Y
    C: Furu valfri kulör
    EK: Oljad ek
    MH: Mahogny

    Standard colours

    RAL 9005

    NCS S 8010-G10Y (Grön)

    NCS S 7020-G10Y

    Materials and surface treatments

    Oiled Oak.
    Cover-glazed Pine.

    The cast-iron frame is painted in standard colour black RAL 9005.
    The pine slats are painted in alkyd oil enamel in standard colour green NCS S 7020-G10Y or made in oiled oak or Mahogany.
    Stockholm in colour green NCS S 8010-G10Y

    Pine

    Nola's pine is of high quality and comes from sustainable forestry. Pine is an environmentally friendly, domestically produced material. Damaged or untreated pine is quite easily attacked by decomposition processes; therefore, it is particularly important to repair damaged surfaces.

    Mahogany - FSC-certified

    FSC-marked mahogany is a wood with good durability in the outdoor environment. In addition, it retains its color tone better than, for example, oak and teak. Mahogany lives and moves, sometimes more than teak.

    Oak

    Oak is a heavy, hard and medium tough wood. Moderately dimensionally stable in case of moisture changes. Oak wood blackens if it is exposed to moisture or wetness for a long time. However, it does not affect the other properties of the wood. Thanks to its hardness and toughness, the oak wood is suitable for furniture and other use in exposed environments.

    Cast iron

    Cast iron is iron with a carbon content between approximately 2 and 4 percent with a large proportion of recycled material. Compared to steel, it has a lower melting point and is therefore easier to melt and requires less energy. Thanks to the high carbon content, so-called graphite is formed. This is the main reason why cast iron, unlike steel, does not rust as quickly and thus has a very long life cycle.

    Wood oil

    Wood oil provides good protection against the stresses of the outdoor climate and at the same time highlights the wood's natural appearance and properties.

    Water-based glaze

    Varnishing of wood is done with a water-based varnish. A water-based paint that is kinder to the environment. Under normal use, the paint has a good wear resistance and long durability.

    Assembly and placement

    Freestanding

    Freestanding product that is placed directly on the ground.

    Surface mount

    Can be bolted above ground, to the floor or to a cast-in-place foundation. Bolts not included.

    Fully assembled.

    Maintenance

    The cast iron stand is touch-up painted with alkyd paint.

    Oiled oak

    Oiled oak should be oiled twice a year for best protection. Good maintenance can never completely prevent stains from occurring, but oak that is not maintained will turn blacker and turn gray faster, but it still has a very long life. When re-oiling products, a finely boiled oil that penetrates the wood should be chosen over a film-forming oil.

    Oiled mahogany

    Oiled mahogany should be oiled two times a year.

    Water-based glazed pine

    Products in varnished pine must be maintained regularly with alkyd paint. Maintenance intervals approximately 1 time per year. Damage and cracks should be repaired immediately. Touch-up paints in spray packaging are available in standard colors to order.

    Download our general maintenance advice

    Versions

    Available in alkyd oil enamelled pine or oiled oak. Other types of wood available upon request.

    Character

    This sophisticated backed bench recalls the elegance of 17th-century gardens. It is a perfect choice for historic districts or classical architecture.

Technical specification
  • Unique ref.tessin-armchair
  • Product familyFurniture
  • Product groupChairs
  • TypeObject (single object)
  • Date of publishing2023-12-18
  • Edition number1
  • Height (mm)845
  • Width (mm)600
  • Depth (mm)700
Related
  • Material mainCast iron
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

3.8 out of 5 stars 3.8 (68)
4.3 out of 5 stars 4.3 (82)
4.2 out of 5 stars 4.2 (32)
4.0 out of 5 stars 4.0 (35)
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit