This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

3D printed circular fixed light window in biocomposite

Unique ref.: NORDAN-3DCF
Brand: NorDan
Product family: NorDan
Product group: NTech
Date of publishing: 2019-10-10
Edition number: 1
Type: Object (single object)
Download (1)

3D printed fixed light window with frame made of bio-composite with a high percentage of wood fibres.

The Perfect Choice
International innovation from NorDan, circular fixed light window produced in a large 3D printer using modern bio-composite material, i.e. sustainable additive manufacturing. The 3D printed circular windows from NorDan are of high quality and with sustainable material. From BIM model to 3D printing, the perfect digital twin. The diameter of the product goes from module 4 and up to module 12.

Innovation
An innovative, sustainable and high performing product which suits modern buildings of all sizes and designs. Swedish innovation at its best; product design by NorDan Sweden, production at NorDan Sweden, material from Swedish biomaterial producer and 3D printer from Swedish machine supplier.


Material main: Composite
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Windows - Fixed Frames
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 50 00
CSI MasterFormat 2014 Title: Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Windows - Fixed Frames

Name Value
Frame Material Composite

Miljöinformation

BIMobject®