Publish your products
NTech External Glass Railing System
NTech External Glass Railing System
NTech External Glass Railing System
NTech External Glass Railing System
NTech External Glass Railing System
    NorDan

    NTech External Glass Railing System

    External Glass Railing System (Juliet Balcony)

    Glass railing is an option for our NTech inward opening windows and doors.

    Regulations requirements on UK and IE market;
    All heights require a minimum barrier height of 1100mm from finished floor level and up to the top of the barrier.
    Glazed Juliet balconies cannot be used above 18mts in England & 11mtrs in Scotland.
    BBA has tested the solution according to BS EN 12600:2002 and BS 6180:2011.

    Glass railing are available on the following NorDan products:
    - All inward opening NTech windows and doors (except: Bottom hung inward opening window).
    - With or without alum. cladding
    - 92mm & 105mm frames, including passive.


    Specification
    • Product features
      92mm & 105mm frames depth, including passive.
      Available on the following products;
      - ND, NS, FV, IF, OD, OS, O2, OG, OF, 1I, 2I

      Technical specification
      Glazing Options:
      - FL 8mm Toughened/DG-41 0,76mm/FL 8mm Toughened/Polished Edges - 16,76#
      - FL 6mm Toughened/DG-41 0,76mm/FL 6mm Toughened/Polished Edges - 12,76# (max width 1800mm)
      Exterior material – Aluminium/Glass
      Interior material – Aluminium/Glass

      Limit value
      - Glass railing can be fitted outside opening sashes: Frame to frame, frame to mullion and mullion to mullion. 
      - Max. and min. sizes. The height can vary from 509mm to 1309mm. The width can vary from 228mm to 2200mm.
      - The weight of the glass railing is included in the total weight on the product (window/door)

    Technical specification
    • Unique ref.NORDAN-EN-UR
    • Product familySoundGuard
    • Product groupSoundGuard (standard IGU)
    • TypeObject (single object)
    • Date of publishing2021-06-08
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryDoors - Accessories
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Estonia
    Ireland
    Latvia
    Lithuania
    Poland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit