Unique ref.: | NORDAN-SD |
---|---|
Brand: | NorDan |
Product family: | NorDan |
Product group: | NTech |
Date of publishing: | 2016-09-15 |
Edition number: | 3 |
Type: | Object (single object) |
Product url: | https://www.nordan.no/produkt/skyvedor-2-floyet/ |
---|---|
Installation instructions: | http://docs.nordan.no/Index?productCode=SD |
COBie Product Data Sheet: | |
Product certification: | http://docs.nordan.no/Index?productCode=SD |
Technical description: | http://docs.nordan.no/Index?productCode=SD |
Instruction video: | |
GTIN code: | http://docs.nordan.no/Index?productCode=SD |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/nordan/product/nordan-sd
Material main: | Wood |
---|---|
Material secondary: | Glass |
Designed in: | Norway |
Manufactured in: | Norway |
BIMobject Category: | Doors - Door sets |
---|---|
IFC classification: | Door |
UNSPSC name: | Doors |
UNSPSC code: | 301715 |
Uniclass 1.4 Code: | JL20 |
Uniclass 1.4 Description: | Doors |
Uniclass 2.0 Code: | SS-25-30 |
Uniclass 2.0 Description: | Door And Window Systems |
Uniclass 2015 Code: | Ac_15_50_25 |
Uniclass 2015 Description: | Doors, windows and glazing surveying |
NBS Reference Code: | 10-50-25-25 |
NBS Reference Description: | Doors, Windows And Glazing Survey Systems |
CSI MasterFormat 2014 Code: | 08 10 00 |
CSI MasterFormat 2014 Title: | Doors and Frames |
OmniClass Number: | 23-17 11 00 |
OmniClass Title: | Doors |
CSI UniFormat II Code: | B2030 |
CSI UniFormat II Title: | Exterior Doors |
BIMobject®