For heavy duty applications, flanged duct with pre-drilled, loose FLI flanges for ease of alignment during installation. Ø100 - 1000 mm, galvanised steel construction.
Nordfab FLI Flanged Duct in 1,25 mm steel thickness is designed for heavy duty applications. It comes with pre-drilled, loose FLI flanges at each end for ease of alignment and connection to other ducting components during installation. The duct is being used in process ventilation, dust collection, and fume extraction systems and is available in 2 meter lengths, ranging from 80 mm to 1000 mm in diameter, in galvanised steel or 304SS construction.
Region availability
| Europe | Asia | Africa | Oceania |
|---|---|---|---|
Åland Islands | Bahrain | Algeria | American Samoa |
Albania | Bangladesh | Angola | Australia |
Andorra | Bhutan | Benin | Cook Islands |
Austria | British Indian Ocean Territory | Botswana | Federated States of Micronesia |
Belgium | Brunei | Burkina Faso | Fiji |
Bulgaria | Cambodia | Cameroon | French Polynesia |
Croatia | China | Cape Verde | Guam |
Cyprus | Christmas Island | Chad | Kiribati |
Czech Republic | Cocos (Keeling) Islands | Comoros | Marshall Islands |
Denmark | Hong Kong | Côte d'Ivoire | Nauru |
Estonia | India | Djibouti | New Caledonia |
Faroe Islands | Indonesia | Egypt | New Zealand |
Finland | Israel | Equatorial Guinea | Niue |
France | Japan | Eswatini | Norfolk Island |
Germany | Jordan | Ethiopia | Northern Mariana Islands |
Gibraltar | Kuwait | Gabon | Palau |
Greece | Laos | Ghana | Papua New Guinea |
Guernsey | Macau | Guinea | Pitcairn Islands |
Hungary | Malaysia | Guinea-Bissau | Samoa |
Iceland | Maldives | Kenya | Solomon Islands |
Ireland | Mongolia | Lesotho | Timor-Leste |
Isle of Man | Nepal | Madagascar | Tokelau |
Italy | Oman | Malawi | Tonga |
Jersey | Pakistan | Mali | Tuvalu |
Latvia | Palestine | Mauritania | United States Minor Outlying Islands |
Liechtenstein | Philippines | Mauritius | Vanuatu |
Lithuania | Qatar | Mayotte | Wallis and Futuna |
Luxembourg | Saudi Arabia | Morocco | |
Malta | Singapore | Mozambique | |
Moldova | South Korea | Namibia | |
Monaco | Sri Lanka | Niger | |
Montenegro | Taiwan | Nigeria | |
Netherlands | Thailand | Reunion | |
Norway | Türkiye | Rwanda | |
Poland | United Arab Emirates | Saint Helena | |
Portugal | Vietnam | São Tomé and Príncipe | |
Romania | Senegal | ||
San Marino | Seychelles | ||
Slovakia | Sierra Leone | ||
Slovenia | South Africa | ||
Spain | Tanzania | ||
Svalbard and Jan Mayen | The Gambia | ||
Sweden | Togo | ||
Switzerland | Tunisia | ||
Ukraine | Uganda | ||
United Kingdom | Western Sahara | ||
Vatican City | Zambia |