Duct Bends allow airflow direction change in a run of duct. Standard QF® Pressed Bends are available in 90°, 60°, 45°, 30° and 15° with Quick-Fit rolled ends.
Nordfab Quick-Fit® is a modular system of ductwork that allows easy installation into process ventilation / dust collection systems.
ORDER EXAMPLE:
Bend Pressed Galv 0,9mm 100QF 15Deg R=1,5
Region availability
| Europe | Asia | Africa | Oceania |
|---|---|---|---|
Åland Islands | Bahrain | Algeria | American Samoa |
Albania | Bangladesh | Angola | Australia |
Andorra | Bhutan | Benin | Cook Islands |
Austria | British Indian Ocean Territory | Botswana | Federated States of Micronesia |
Belgium | Brunei | Burkina Faso | Fiji |
Bulgaria | Cambodia | Cameroon | French Polynesia |
Croatia | China | Cape Verde | Guam |
Cyprus | Christmas Island | Chad | Kiribati |
Czech Republic | Cocos (Keeling) Islands | Comoros | Marshall Islands |
Denmark | Hong Kong | Côte d'Ivoire | Nauru |
Estonia | India | Djibouti | New Caledonia |
Faroe Islands | Indonesia | Egypt | New Zealand |
Finland | Israel | Equatorial Guinea | Niue |
France | Japan | Eswatini | Norfolk Island |
Germany | Jordan | Ethiopia | Northern Mariana Islands |
Gibraltar | Kuwait | Gabon | Palau |
Greece | Laos | Ghana | Papua New Guinea |
Guernsey | Macau | Guinea | Pitcairn Islands |
Hungary | Malaysia | Guinea-Bissau | Samoa |
Iceland | Maldives | Kenya | Solomon Islands |
Ireland | Mongolia | Lesotho | Timor-Leste |
Isle of Man | Nepal | Madagascar | Tokelau |
Italy | Oman | Malawi | Tonga |
Jersey | Pakistan | Mali | Tuvalu |
Latvia | Palestine | Mauritania | United States Minor Outlying Islands |
Liechtenstein | Philippines | Mauritius | Vanuatu |
Lithuania | Qatar | Mayotte | Wallis and Futuna |
Luxembourg | Saudi Arabia | Morocco | |
Malta | Singapore | Mozambique | |
Moldova | South Korea | Namibia | |
Monaco | Sri Lanka | Niger | |
Montenegro | Taiwan | Nigeria | |
Netherlands | Thailand | Reunion | |
Norway | Türkiye | Rwanda | |
Poland | United Arab Emirates | Saint Helena | |
Portugal | Vietnam | São Tomé and Príncipe | |
Romania | Senegal | ||
San Marino | Seychelles | ||
Slovakia | Sierra Leone | ||
Slovenia | South Africa | ||
Spain | Tanzania | ||
Svalbard and Jan Mayen | The Gambia | ||
Sweden | Togo | ||
Switzerland | Tunisia | ||
Ukraine | Uganda | ||
United Kingdom | Western Sahara | ||
Vatican City | Zambia |