Publish your products
HV SBBB Automatic Damper

HV SBBB Automatic Damper

The SBBB is a circular compressed air powered automatic slide damper for rapid and tight closure. Since the damper is opened and closed automatically, extraction is always focused on the connections, extraction points, or machines currently in operation. This maximizes extraction power, with lower energy consumption as a bonus.

• The damper should be connected to clean and dry compressed air
• Working pressure 5-8 bar
• Maximum temperature 80° C
• Voltage: 230V AC (Coils for 24-48-110V AC & DC optional)

ORDER EXAMPLE:
Damper Automatic SBBB Galv 102RO 230VAC

Specification
  • ø A (mm)MaterialControlWeight(kg)Item No.
    50Galv24 VDC1,908210004696‍
    50Galv24 VAC1,908210004692‍
    50Galv230 VAC1,908210004688‍
    50Galv24 VDC Ex1,908210004700‍
    50Galv120 VAC1,908210004684‍
    63Galv24 VAC2,108210004693‍
    63Galv230 VAC2,108210004689‍
    63Galv120 VAC2,108210004685‍
    63Galv24 VDC Ex2,108210004701‍
    63Galv24 VDC2,108210004697‍
    76Galv24 VAC2,468210004694‍
    76Galv230 VAC2,468210004690‍
    76Galv120 VAC2,468210004686‍
    76Galv24 VDC2,468210004698‍
    76Galv24 VDC Ex2,468210004702‍
    102Galv120 VAC3,708210004687‍
    102Galv24 VDC Ex3,708210004703‍
    102Galv24 VAC3,708210004695‍
    102Galv230 VAC3,708210004691‍
    102Galv24 VDC3,708210004699‍
Technical specification
  • Unique ref.en-hv-sbbb-automatic-damper
  • Product familyHigh Vacuum
  • Product groupDampers
  • TypeObject (single object)
  • Date of publishing2024-07-30
  • Edition number1
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe Asia Africa Oceania
Åland Islands
Bahrain
Algeria
American Samoa
Albania
Bangladesh
Angola
Australia
Andorra
Bhutan
Benin
Cook Islands
Austria
British Indian Ocean Territory
Botswana
Federated States of Micronesia
Belgium
Brunei
Burkina Faso
Fiji
Bulgaria
Cambodia
Cameroon
French Polynesia
Croatia
China
Cape Verde
Guam
Cyprus
Christmas Island
Chad
Kiribati
Czech Republic
Cocos (Keeling) Islands
Comoros
Marshall Islands
Denmark
Hong Kong
Côte d'Ivoire
Nauru
Estonia
India
Djibouti
New Caledonia
Faroe Islands
Indonesia
Egypt
New Zealand
Finland
Israel
Equatorial Guinea
Niue
France
Japan
Eswatini
Norfolk Island
Germany
Jordan
Ethiopia
Northern Mariana Islands
Gibraltar
Kuwait
Gabon
Palau
Greece
Laos
Ghana
Papua New Guinea
Guernsey
Macau
Guinea
Pitcairn Islands
Hungary
Malaysia
Guinea-Bissau
Samoa
Iceland
Maldives
Kenya
Solomon Islands
Ireland
Mongolia
Lesotho
Timor-Leste
Isle of Man
Nepal
Madagascar
Tokelau
Italy
Oman
Malawi
Tonga
Jersey
Pakistan
Mali
Tuvalu
Latvia
Palestine
Mauritania
United States Minor Outlying Islands
Liechtenstein
Philippines
Mauritius
Vanuatu
Lithuania
Qatar
Mayotte
Wallis and Futuna
Luxembourg
Saudi Arabia
Morocco
Malta
Singapore
Mozambique
Moldova
South Korea
Namibia
Monaco
Sri Lanka
Niger
Montenegro
Taiwan
Nigeria
Netherlands
Thailand
Reunion
Norway
Türkiye
Rwanda
Poland
United Arab Emirates
Saint Helena
Portugal
Vietnam
São Tomé and Príncipe
Romania
Senegal
San Marino
Seychelles
Slovakia
Sierra Leone
Slovenia
South Africa
Spain
Tanzania
Svalbard and Jan Mayen
The Gambia
Sweden
Togo
Switzerland
Tunisia
Ukraine
Uganda
United Kingdom
Western Sahara
Vatican City
Zambia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit