Publish your products
Base cabinet 80cm Line (2436180)
Norema

Base cabinet 80cm Line (2436180)

Door Line White. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N - Gloss 25 (variation between +/- 5)
Specification
  • Base cabinet with 3 drawers for cooktop. Full-extension drawer with built-in dampers.
Technical specification
  • Unique ref.0172436180
  • Product familyLine
  • Product groupBase cabinet
  • TypeObject (single object)
  • Date of publishing2024-05-13
  • Edition number1
  • Height (mm)704
  • Width (mm)800
  • Depth (mm)565
Links
Related
  • Material mainMDF
  • Material secondaryMFC board
  • Weight Net (Kg)46.52
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Norway
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit