Publish your products
Output addressable module - M701
Archived

Output addressable module - M701

1 output addressable module. The output can be controlled or with voltage free contacts. The choice of output is achieved by selecting two dip-switches. The module is addressed through rotary switches numbered from 01 to 99. This has led flashing green in normal status and switched off in case of alarm. The module has short circuit isolator. CPD Certificate in accordance with EN 54 regulations 17 and 18. Power 15-30VDC. Quiescent current of 310 microA and 510 microA with LED on. Operating temperature -20°C to +60°C. Relative humidity up to 95%.
Technical specification
  • Unique ref.M701
  • Product familyFire Products
  • Product groupAntincendio
  • TypeObject (single object)
  • Date of publishing2016-11-22
  • Edition number1
  • Height (mm)94
  • Width (mm)93
  • Depth (mm)23
Related
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)0.11
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationElectric Appliance
  • UNSPSC nameFire alarm systems
  • UNSPSC code46191505
  • Uniclass 2015 CodeAc_15_15_30
  • Uniclass 2015 DescriptionFire alarm systems surveying
  • CSI MasterFormat 2014 Code28 13 33.36
  • CSI MasterFormat 2014 TitleAccess Control Interfaces to Fire Alarm
  • OmniClass Number23-29 29 00
  • OmniClass TitleFire Detection Devices
  • CSI UniFormat II CodeD4090
  • CSI UniFormat II TitleOther Fire Protection Systems
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit