Publish your products
Laminate worktop 551
Novart

Laminate worktop 551

Worktop. - Laminate.
Specification
  • Width: 200mm - 4040mm. Height: 30mm or 40mm. Depth: 150mm - 1260mm.
Technical specification
  • Unique ref.551
  • Product familyWorktop
  • Product groupWorktop
  • TypeObject (single object)
  • Date of publishing2023-05-31
  • Edition number1
  • Height (mm)30
Links
Related
  • Material mainMDF
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Finland