Publish your products
Raychem 465 Fire Sprinkler Freeze Protection Controller
Raychem 465 Fire Sprinkler Freeze Protection Controller
Raychem 465 Fire Sprinkler Freeze Protection Controller
    Chemelex

    Raychem 465 Fire Sprinkler Freeze Protection Controller

    465 Electronic Controller for Heat Tracing of Fire Protection Piping

    Raychem 465 controller is a c-UL-us listed controller designed to freeze protect the fire sprinkler and fire protection piping per UL515A. This controller, as a part of the c-UL-us listed Raychem electric heat tracing system, provides an energy efficient, low installation cost and faster response solution than alternate methods such as dry systems or glycol systems.

    The Raychem 465 is a c-UL-us Listed single point heat tracing controller designed for fire sprinkler/fire suppression systems. It includes a 5" inch color touch screen display for intuitive set up and programming right out of the box. The 465 controller may be used with line-sensing or ambient-sensing and Proportional Ambient-Sensing Control (PASC) modes. It measures temperatures with two 2 KOhm / 77°F (25°C), 2-wire Thermistors connected directly to the unit. The controller can also measure ground fault current to ensure system integrity. The controller includes ground fault current sensing and relaying equipment compliant with UL1053 standard. 

    Specification
    • Features

      • Simple and fast to install and operate with colored touchscreen for easy navigation
      • Advanced features such as High Temperature cut-out which eliminates the need for 2nd thermostat on sprigs and reduces installation costs
      • Built-in ground fault protection functionality evaluated per UL1053 standard. Easiliy adjustable ground fault alarm and trip settings
      • Flexible and intuitive set-up reduces set-up time
      • USB port for firmware updates, download monitoring reports and remote battery powered setup
      • Built-in Form C Alarm relay with flexible set up for Normally Open/Normally Closed operation

      Specifications

      Alarm Relay: Single Pole Single Throw Relay, Volt-free: Maximum Switching Capacity:1 A @ 24 VDC, 1 A @ 24 VAC

      Ambient Temperature: 32 - 105 °F

      Circuit Breaker: 30 A, Maximum

      Controller Temperature Setting: 32 - 176 °F

      Enclosure Material: Polycarbonate

      Ground Fault Alarm: 20 - 200 mAMounting: DIN Rail

      NEMA Rating: 12

      Output Relay: 24 A @ 120/208/240/277 +/-10% VAC: 50/60 Hz

      Power Consumption, Standby: 9 W

      Sensor Cable Length: 10 ft

      Sensor Temperature Range: -40 °F

      Sensor Tip Diameter: 0.2 in

      Sensor Type: Thermistor 2KΩ @ 77°F (25°C), 2-wire

      Supply Voltage: 120 - 277 V

      Temperature Alarm: 32 - 190 °F

    Technical specification
    • Unique ref.raychem-465-na
    • Product familyRaychem North America
    • Product groupHeat Tracing - Pipe Freeze Protection; Flow Maintenance
    • TypeObject (single object)
    • Date of publishing2020-07-31
    • Edition number1
    • Height (inches)90
    • Width (inches)210
    • Depth (inches)85
    Related
    • Material mainPolycarbonate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationController
    • ETIM CodeEC002063
    • ETIM NameAccessories for heating cables
    • UNSPSC nameFire sprinkler systems
    • UNSPSC code46191602
    • Uniclass 2015 CodeSs_55_30_96_85
    • Uniclass 2015 DescriptionSprinkler systems
    • CSI MasterFormat 2014 Code01 86 13
    • CSI MasterFormat 2014 TitleFire Suppression Performance Requirements
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment
    • CSI UniFormat II CodeD4090
    • CSI UniFormat II TitleOther Fire Protection Systems

    Region availability

    North America
    Canada
    United States