Publish your products
Raychem HWAT-ECO V5 Controller for Hot Water Temperature Maintenance (Europe)
Raychem HWAT-ECO V5 Controller for Hot Water Temperature Maintenance (Europe)
    Chemelex

    Raychem HWAT-ECO V5 Controller for Hot Water Temperature Maintenance (Europe)

    HWAT-ECO Electronic Control Unit

    Raychem HWAT-ECO is an energy efficient control and monitoring unit for Raychem HWAT self-regulating single pipe hot water systems. It provides flexible temperature control and additional energy savings, with integrated functions that lower the maintain temperature during low use periods.

    Download Raychem Trace-It Addin for Autodesk Revit at http://apps.autodesk.com

    Specification
    • Features

      • Energy saving: additional savings up to 21%
      • Energy saving: 7 specific building type programs with typical ‘on’ and ‘off’ modes for these buildings, integrated clock function to define ‘on’ and ‘off’ times
      • Easy to connect and to operate: large, colored touch screen
      • Pre-set up in power-off mode by external power bank/charger via USB connection
      • In-wall or panel mounted
      • Alarm relay with changeover contact to signal power, temperature or communication problems

      Specifications

      Alarm Signal, Potential Free: 2 A: 24 VAC/VDC

      Boiler Sensor: Yes

      Bulit-In Ground Fault Protection: No

      Display: 5" Color Touch Screen

      Enclosure: Polycarbonate

      Function: Hotwater Temperature Maintanace

      Max Exposure Temperature: 40 °C

      Mounting: Wall Mounted/DIN Rail

      Pipe Sensor: Yes

      Self Diagnostic Feature: Yes

      Voltage AC: 230 V

    Technical specification
    • Unique ref.raychem-hwat-eco-v5-eu
    • Product familyRaychem Europe
    • Product groupHeat Tracing - Single-point Controller
    • TypeObject (single object)
    • Date of publishing2018-12-24
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Material secondaryOther
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • ETIM CodeEC002288
    • ETIM NameSmall distribution board equipped
    • OmniClass Number23-33 15 15 21
    • OmniClass TitlePipe Heat Tracing

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit