Publish your products
Raychem TraceTek TTA-SIM-1A Alarm Module
Chemelex

Raychem TraceTek TTA-SIM-1A Alarm Module

TTA-SIM-1A Alarm Module

Raychem TraceTek TTA-SIM-1A is a primary sensor interface module with capacity to monitor up to 150 m / 500 ft of sensor cable. It can be used as a stand-alone leak detection alarm unit, or in networks with other Raychem TraceTek TTSIM, TT-NRM or TTDM-128 modules. Output is via relay contacts and serial data.

Specification
  • Features

    • Easy set up, rugged polycarbonate enclosure
    • Simple operation: LEDs to indicate power, leak, cable trouble, and communication status; 60 dB audible alarm with silence button; volt-free contacts for alarm signaling; relay software selectable for normally energized or normally de-energized operation
    • Flexible interface options: simple twisted pair serial RS-485 communications up to 1200 m / 4000 ft with automatic protocol selection (MODBUS, Opto 22 and Metasys)

    Specifications

    Depth (D): 3.94 in

    Height (H): 4.72 in

    IP Rating: IP20

    NEMA Rating: 1 Indoor, electrical protection

    Operating Temperature: 32 - 122 °F

    Relay Contacts: SPDT, Form C

    Width (W): 9.44 in

Technical specification
  • Unique ref.raychem-tracetek-tta-sim-1a
  • Product familyRaychem North America
  • Product groupLeak Detection Systems
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
  • Height (inches)4.72
  • Width (inches)9.44
  • Depth (inches)3.96
Related
  • Material mainPolycarbonate
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)3.89
Classification
  • BIMobject CategoryElectrical - Controls
  • ETIM CodeEC001422
  • ETIM NamePLC function/technology module

Region availability

North America
Canada
United States