Publish your products
Velo™ Air Source Heat Pump Water Heater
Velo™ Air Source Heat Pump Water Heater
Velo™ Air Source Heat Pump Water Heater
Velo™ Air Source Heat Pump Water Heater
Velo™ Air Source Heat Pump Water Heater
Velo™ Air Source Heat Pump Water Heater

    Velo™ Air Source Heat Pump Water Heater

    Nyle Water Heating Systems Velo (e180) is a monobloc, cold climate, air source heat pump for commercial domestic hot water heating. It fits through 36" doors and standard freight elevators. Velo is fully ductable, and can provide single-pass storage and performance benefits while handling return-to-primary recirculation loops without a swing tank. This means better CHPWH total system performance, efficiency, and installation ease!

    Specification
    • Standard Features

      • NSF-61 Lead Free certified (Pending)
      • One unit for single-pass w/swing, multi-pass, or singlepass return to primary system configurations
      • Zero side clearance required
      • Easy transport by pallet jack or top mounted lift points
      • Active defrost and two stages of onboard freeze protection
      • Dual power feed for easy generator backup of freeze protection functions
      • Fully Ductable on intake and discharge sides
      • Quiet operation
      • Low GWP Refrigerant for SNAP Compliance
      • Integral Circulator, variable speed compressor, and ECM Fans
      • Over 55% domestic content available with optional BABA construction
      • 160° F - maximum service water temperature
      • Industry leading factory support and order lead times
    Technical specification
    • Unique ref.velo-air-source-heat-pump-water-heater
    • Product familyDomestic Hot Water Heating
    • Product groupAir Source Heat Pumps
    • TypeObject (single object)
    • Date of publishing2026-06-08
    • Edition number1
    • Height (inches)76.13
    • Width (inches)33.13
    • Depth (inches)82.25
    Related
    • Material mainSteel
    • Material secondaryCopper
    • Weight Net (Lbs)1975
    Classification
    • BIMobject CategoryPlumbing - Water Heaters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States