Publish your products
QuickDrain SquareDrain 4 in./5 in./6 in. Drain Body
Oatey

QuickDrain SquareDrain 4 in./5 in./6 in. Drain Body

The QuickDrain SquareDrain System is more than a drain — it’s a total shower solution. Square Drain is an elevated point drain shower system that stands out from the rest for its design, ease of use, and versatility –helping homeowners, designers, and installers create a spa-like bathroom experience. The SquareDrain drain bodies are made of 304 stainless steel and are available in three standard sizes, making them the ideal choice for residential and hospitality markets. The SquareDrain Shower System can be installed in two hours, saving time and money. With site-sizable PET QuickSlope panels, universal compatibility with flange adaptors, and multiple waterproofing options, flexibility in design makes the system job-site ready.

Made of 304 stainless steel, the QuickDrain SquareDrain drain body is available in three standard sizes with a vertical waste outlet and finish options to match your decorative drain cover. SquareDrain is an elevated point drain shower system that stands out from the rest for its design, ease of use and versatility –helping homeowners, designers and installers create a spa-like bathroom experience. QuickDrain is more than a drain — it’s a total shower solution.

KEY FEATURES

  • QuickDrain SquareDrain square shower drain bodies are made of 304 stainless steel
  • Ideal choice for residential and hospitality markets
  • Available in 4 in., 5 in., 6 in. sizes with a vertical waste outlet and five finish options
  • SquareDrain point offers the same flexible point drain solution for both new and retrofit applications
  • Waterproofing accessories are purchased separately. Available options include topical sheet membrane kits and topical liquid waterproofing kits
  • A standard drain outlet can handle up to 12 GPM* with the shower footprint *Actual volume is limited by the plumbing lines and P-trap
Specification
  • Brand: QuickDrain
    Size: 4 in., 5 in. and 6 in.

Technical specification
  • Unique ref.CPD-QuickDrain_SquareDrain_Drain_Body
  • Product familyShower System
  • Product groupSquare Drains
  • TypeObject (single object)
  • Date of publishing2021-04-08
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit