Publish your products
INVITE Beam sofa
INVITE Beam sofa
INVITE Beam sofa
INVITE Beam sofa
INVITE Beam sofa
INVITE Beam sofa
INVITE Beam sofa
    Ohlson

    INVITE Beam sofa

    A buildable beam furniture that fits perfectly in receptions, waiting rooms, airports, etc. 

    The sofa can stand alone as a 2- or 3-seater, built in infinite length or as 45° and 90° inside and outside angles, with or without a corner table between the seating elements. 

    The table can also act as an end to a sofa area. Armrests are available as outer and middle armrests.

    Specification
    • SEAT HEIGHT 45 cm

      DEPTH 70 cm

      HEIGHT 85 cm

      ACCESSORIES:

      • Ø50 cm table tops
      • Ash, white, black laminate or white compact laminate

      BEAM: Silver grey-white and black lacquer are standard
      Optional RAL on request

      SEATING ELEMENT: W62 cm
      Fixed upholstery, fully upholstered, fully upholstered inside
      Fire-resistant polyether padding
      We have selected fabrics and artificial leather for this model

      ARM REST: Silver-white or black lacquer as standard
      Optional RAL on request
      Brass-copper chrome plating is available as an add-on

    Technical specification
    • Unique ref.INVITE-sofa
    • Product familyINVITE
    • Product groupSofa
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit