Publish your products
TRAIN S01 Sectional and bench sofa, 45° out
TRAIN S01 Sectional and bench sofa, 45° out
    Ohlson

    TRAIN S01 Sectional and bench sofa, 45° out

    Fully upholstered sectional and bench sofa, 45° or 90° inside and outside, fits just as well as separate furniture one and one or that two are connected together like a horseshoe, etc. Add a straight section and build a corner sofa, the choices are many... Legs as standard in silver-white and black lacquer and chrome, other RAL on request.

    Choose from fabrics, artificial leather and leather from all our Scandinavian suppliers. In this way, you can vary the clothing and create a variety of expressions.

    Specification
    • SEAT HEIGHT 46 cm

      HEIGHT 82 cm

      ACCESSORIES: Coupling fittings, Floor anchoring

      STAND 

      Silver grey-white and black lacquer are standard

      Additions:

      optional RAL Chrome 

      45° OUTSIDE: 159x110 cm

    Technical specification
    • Unique ref.TRAIN-S01-sofa-45out
    • Product familyTRAIN
    • Product groupSofa
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)820
    • Width (mm)1590
    • Depth (mm)1100
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit