Publish your products
TRAIN S02 Sectional and bench sofa
TRAIN S02 Sectional and bench sofa
TRAIN S02 Sectional and bench sofa
TRAIN S02 Sectional and bench sofa
TRAIN S02 Sectional and bench sofa
TRAIN S02 Sectional and bench sofa
TRAIN S02 Sectional and bench sofa
TRAIN S02 Sectional and bench sofa
    Ohlson

    TRAIN S02 Sectional and bench sofa

    Unlike S01, the TRAIN S02 sectional sofa has legs instead of legs, which creates a different expression and makes it perfect for waiting rooms, receptions and other public environments. It can be built as a straight, L-shaped or U-shaped sofa and can, for example, be finished with armrests. Clothing is available from all our Scandinavian suppliers. Choose from fabrics, faux leather and leather to create a variety of expressions. Medar is available as standard in silver-white and black lacquer, other RAL on request.

    We can adapt the length of the sofa completely to your needs. Can be advantageously combined with the TRAIN B02 bench sofa for a complete and varied look.

    Specification
    • SEAT HEIGHT 46 cm

      DEPTH 63 cm

      HEIGHT 82 cm

      LENGTH 140 / 160 / 180 / 200 / 220 cm

      STAND: Silver grey-white and black lacquer are standard

      Additions:
      - Optional RAL
      - Floor fixed

      MISCELLANEOUS: Customizable lengths against quote

    Technical specification
    • Unique ref.TRAIN-S02-sofa
    • Product familyTRAIN
    • Product groupBench
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)820
    • Width (mm)1400
    • Depth (mm)630
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit