Publish your products
OKNOPLAST, window PILAR, fixed frame window
OKNOPLAST, window PILAR, fixed frame window
OKNOPLAST, window PILAR, fixed frame window
OKNOPLAST, window PILAR, fixed frame window
OKNOPLAST, window PILAR, fixed frame window
    OKNOPLAST

    OKNOPLAST, window PILAR, fixed frame window

    PILAR.
    created for balance

    Are you looking for balance in your life? PILAR is a window that combines aesthetics, functionality, and new technologies. Discover a groundbreaking window that breaks the mold.

    Specification
      • Proprietary Design: A unique, proprietary profile carefully designed to combine excellent aesthetics with exceptional functionality.
      • Profile Specs: A 5-chamber Class A frame profile with a depth of 76 mm.
      • Aluminum Look: A modern finish that gives the window an exclusive, industrial appearance.
      • STV Technology: An innovative glass-bonding method that increases stability and improves durability.

      THERMAL TRANSMITTANCE
      Uw = 0.74 W/(m²K)*

      SOUND INSULATION RAITING
      Rw = 37 (-2; -7) dB**

      * For a reference window with 4/18/3/16/3 glass with Ug = 0.5 W/(m²K) and a Warmatec warm edge spacer.
      ** For a reference window measuring 1230 x 1480 mm with 4Xglass 4TF/18cAr/3/16cAr/3TF glass.

    Technical specification
    • Unique ref.oknoplast-window-pilar-fixed-frame-window
    • Product familyWindows (PVC)
    • Product groupPILAR
    • TypeBuilding Material
    • Date of publishing2026-05-07
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Fixed Frames
    • IFC classificationWindow
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Europe North America
    France
    United States
    Germany
    Ireland
    Italy
    Poland