Publish your products
MediTrac® | Corrugated Medical Tubing (CMT)
MediTrac® | Corrugated Medical Tubing (CMT)
MediTrac® | Corrugated Medical Tubing (CMT)
MediTrac® | Corrugated Medical Tubing (CMT)
MediTrac® | Corrugated Medical Tubing (CMT)
MediTrac® | Corrugated Medical Tubing (CMT)
MediTrac® | Corrugated Medical Tubing (CMT)
MediTrac® | Corrugated Medical Tubing (CMT)
MediTrac® | Corrugated Medical Tubing (CMT)
    OmegaFlex

    MediTrac® | Corrugated Medical Tubing (CMT)

    A semi-rigid medical gas tubing (CMT) system, MediTrac® consists of corrugated copper alloy tubing with axial swaged, sealed, quick-assembly brass fittings. These fittings can connect directly to system components or to traditional copper tubing if needed. Available in long, coiled lengths, all MediTrac tubing includes an outer fire-retardant, polyethylene jacket marked at two-foot intervals.

    Specification
    • MEDITRAC® TUBING SPECIFICATIONS

      MediTrac® Size   1/2”
         15mm
         3/4”
         22mm
         1”
         28mm
         1-1/2”
         40mm
         2”
         50mm
      Corrugated Tubing ID
      (nominal)
         0.597”
         15.2mm
         0.820”
         20.8mm
         1.060”
         26.9mm
         1.525”
         38.7mm
         2.060”
         52.3mm
      Jacket OD
      (nominal)
         0.875”
         22.2mm
         1.125”
         28.6mm
         1.375”
         34.9mm
         2.125”
         53mm
         2.625”
         66.7mm
      Bend Radius   6”
         153mm
         8”
         204mm
         10”
         254mm
         24”
         610mm
         30”
         762mm

      MEDITRAC® TUBING SUPPORT AND SPACING

      MediTrac® Size   1/2”
         15mm
         3/4”
         22mm

         1”
         28mm

         1-1/2”
         40mm

         2”
         50mm

      Copper Tube Size
      for Hanger
         3/4”
         22mm
         1”
         28mm
         1-1/4”
         32mm
         2”
         54mm
         2-1/2”
         65mm
      Maximum
      Spacing (ft)
         6’
         1.8mm
         7’
         2.1mm
         8’
         2.4mm
         10’
         3.0mm
         10’
         3.0mm
    Technical specification
    • Unique ref.corrugated-medical-tubing-cmt-meditrac
    • Product familyMedical Gas Tubing Systems
    • Product groupCorrugated Medical Tubing
    • TypeObject (single object)
    • Date of publishing2026-07-01
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - HVAC Piping

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States