We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Onduline Underroofing Sheet DRS BT-190

Unique ref.: DRSBT-190
Brand: Onduline
Product family: Onduline Bajo Teja DRS
Product group: Placas sueltas
Width (mm): 950
Height (mm): 2000
Depth (mm): 2.6
Date of publishing: 2017-02-09
Edition number: 1
Type: Building Material
Download (14)
Onduline® Underroofing is a waterproofing system for roofs that guarantees total weather tightness (30-year guarantee), even in low-pitched roofs (min. 10% pitch). In addition, the corrugation of the sheets provides ventilation channels that prevent roof condensation and damp.

Onduline® Underroofing sheet DRS BT-200 is suitable for roofs with:
  • Curved roof tiles (Spanish) with widths over 22cm.


Material main: Cellulose
Material secondary: Asphalt
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 5.7

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L52
Uniclass 1.4 Description: Roof coverings, claddings, linings
Uniclass 2.0 Code: EE-20-10
Uniclass 2.0 Description: Roofs
NBS Reference Code: 20-10
NBS Reference Description: Roofs
OmniClass Number: 23-13 39 00
OmniClass Title: Roof Coverings, Claddings, Linings

BIMobject®