This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Onduline Underroofing Sheet DRS BT-50

Unique ref.: DRSBT-50
Brand: Onduline
Product family: Onduline Bajo Teja DRS
Product group: Placas sueltas
Width (mm): 1030
Height (mm): 2000
Depth (mm): 2.4
Date of publishing: 2017-02-09
Edition number: 1
Type: Building Material
Download (69)
Onduline® Underroofing is a waterproofing system for roofs that guarantees total weather tightness (30-year guarantee), even in low-pitched roofs (min. 10% pitch). In addition, the corrugation of the sheets provides ventilation channels that prevent roof condensation and damp.

Onduline® Underroofing sheet DRS BT-150 PLUS is suitable for roofs with:
  • Roman, plain or concrete roof tiles.
  • Slate.
  • Old curved roof tiles (recovered) which are very irregular.
  • Old and large curved roof tiles.
  • Slabs and other singular elements.


Material main: Cellulose
Material secondary: Asphalt
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 6.38

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L52
Uniclass 1.4 Description: Roof coverings, claddings, linings
Uniclass 2.0 Code: EE-20-10
Uniclass 2.0 Description: Roofs
NBS Reference Code: 20-10
NBS Reference Description: Roofs
OmniClass Number: 23-13 39 00
OmniClass Title: Roof Coverings, Claddings, Linings
This product is available in:
Europe
  • Portugal
  • Spain

BIMobject SEEK Properties

Construction - Roof

Name Value
Length 2500 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Area 6
Assett Identifier 721229
Bar Code 2509874323
Created By ben@bimobject.com
Length 2500 mm
Name Bens brand, is the best
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By ben@bimobject.com
Name Bens brand, is the best

BIMobject®