We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ONDUTHERM Sandwich Panel with interior gypsum-board finish

Unique ref.: PS_Ondutherm_Y
Brand: Onduline
Product family: ONDUTHERM Panel Sándwich
Product group: Paneles sueltos
Width (mm): 600
Height (mm): 2500
Depth (mm): 92
Date of publishing: 2017-02-09
Edition number: 1
Type: Building Material
Download (18)
ONDUTHERM is a sandwich-panel system for roofing that provides aesthetic interior finish, thermal insulation and support in one step. ONDUTHERM sandwich panels are available in a wide range of finishes and insulation thicknesses to accommodate to all types of projects.

ONDUTHERM sandwich panels with 13 mm-thick Gypsum board finish have a good classification of reaction to fire: B-s2,d0.


Material main: Wood
Material secondary: Extruded polystyrene (XPS)
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 25.2

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L52
Uniclass 1.4 Description: Roof coverings, claddings, linings
Uniclass 2.0 Code: EE-20-10
Uniclass 2.0 Description: Roofs
NBS Reference Code: 20-10
NBS Reference Description: Roofs
OmniClass Number: 23-13 39 00
OmniClass Title: Roof Coverings, Claddings, Linings
This product is available in:
Europe
  • France
  • Spain

BIMobject®