Publish your products
Nowa cladding timber
Nowa cladding timber
Nowa cladding timber
    OrganoWood

    Nowa cladding timber

    OrganoWood® Nowa cladding timber is a natural colour timber with a smooth and even surface that naturally turns grey

    when exposed to the outdoor elements.

    The timber is pressure treated with OrganoWood’s new patented preservative to give it lasting resistance to rot attack. The

    energy-efficient production process uses a biocide-free formulation that is gentle on the wood and makes it inhospitable

    to wood decay fungi.

    The water-based mineral formulation is forced into the wood

    under pressure. When the water evaporates, the molecules

    form strong bonds with the wood fibres. This ensures a long

    life for the properties of the wood in damp conditions.

    The spruce raw material for OrganoWood® Nowa cladding

    timber comes from the best spruce districts in Sweden.

    OrganoWood® Nowa is the result of the company’s innovation

    efforts that were launched in 2015 and has been tested since

    2017.

    Specification
    • Appearance: Wood colour pine, ages naturally

      Rot protection: Tested in compliance with the

      requirements of EN 113-2 and EN 84. Durability

      class 1, as defined in EN 350.

      Environment: Contains no substances that are

      classed as harmful to the environment.

      Certificate: All OrganoWood® cladding timber is

      certified as compliant with FSC® (FSC-C120532)

      or PEFC (1701334)

      Areas of use: Outdoors

      Recycling: As untreated timber

      Warranty: 10-year rot protection warranty as

      specified in the Warranty Certificate

      Painting: OrganoWood® Nowa can be painted

      - always try painting a small sample first. Use a

      paint that is intended for outdoor use. Follow the

      paint manufacturer’s recommendations

    Technical specification
    • Unique ref.nowa-cladding-timber
    • TypeBuilding Material
    • Date of publishing2025-10-20
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryBuilding Materials - Wood

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Norway
    Sweden