Publish your products
45° Lateral Wye - 45Y - Blueline No-Hub FRPP
Orion

45° Lateral Wye - 45Y - Blueline No-Hub FRPP

No Hub and Plain End Acid Waste Jointing System

The Acid Waste Drainage System that reduces labor and simplifies installation

Orion Fittings No Hub acid waste mechanical joint drainage system is economical and easy-to-install.

Our exclusive No-Hub coupling greatly simplifies installation by eliminating the need for expensive tools such as torque wrenches, power packs and special tightening tools. One easy-to-use, inexpensive pipe grooving tool and standard tool box hand tools are all that are needed to produce tight, leak-free joints every time. Thus, significant savings can be realized by specifying and installing Orion Polypropylene or PVDF drainage systems assembled with a mechanical joining system.

Check the many other features of the No-Hub drainage system. You'll see why it has become a favorite of engineers and contractors in hundreds of installations in the United States, Canada and Puerto Rico.

Features:

  • Fast and easy installation means lower labor cost
  • All fittings pre-grooved at factory
  • 10' length standard (20' sections available) All pipe factory grooved
  • No heat or hot water required
  • Easily assembled with ordinary hand tools
  • Easy to clean out and maintain (made with maintenance people in mind)
  • Reusable and easy to move and change. Ideal when systems modifications are called for in remodeling projects. Mechanical Joint systems are adaptable for use with other materials, including PVDF.
  • Stainless steel outer coupling
  • No metal in joint
  • Suitable for below ground applications
  • Easy fabrication of complex sub-assemblies
Technical specification
  • Unique ref.bl-nh-45y-frpp
  • Product familyPipework Fittings
  • Product groupBlueline® No-Hub and Rionfuse Chemical Waste Systems
  • TypeObject (single object)
  • Date of publishing2017-12-01
  • Edition number1
Related
  • Material mainPolypropylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit