Publish your products
Coupling - RFCF - Blueline Rionfuse
Orion

Coupling - RFCF - Blueline Rionfuse

Rionfuse CF® (Clamp-Free) Electrofusion System

Joining system for polypropylene acid waste system

Orion Fittings Rionfuse CF clamp free electrofusion joining system for polypropylene provides unsurpassed ease of installation and joint strength for acid waste drainage piping.

When ease of installation is a prime consideration, there's really only one joining system you should consider … the Rionfuse CF® (Clamp Free) electrofusion system.

The electrofusion coil is made of heavy gauge wire that is molded right into the Rionfuse coupling. Each coupling is manufactured using state of-the-art robotic technology resulting in a system that is made to the highest possible standards. This system provides a joint strength that has never before been seen in this industry. Above all, unlike our competition, the rionfuse CF joint does not require clamping devices at any time during installation. Each wire terminal is protected with shrouds, which means couplings do not arrive damaged. The serpentine wire configuration and heavy gauge stainless steel wire means strong durable coils that won't break.

Check the many features Rionfuse CF® offers. You'll see why it quickly has become a favorite of engineers and contractors in hundreds of installations in the United States, Canada, Mexico, and around the world.

Features:

  • No Clamps required
  • Fast and easy installation means lower cost
  • Multiple jointing capabilities and both sides of couplings fuse at the same time, saving labor
  • Positive joints are made in just a few minutes
  • Uses same plain end fittings as our No-Hub system
  • 10' lengths standard (20' sections available)
  • Easily assembled with ordinary hand tools & Rionfuser® electrofusion machine
  • Strongest joint in the industry.
  • Non-corrosive polypropylene provides excellent resistance to a wide variety of chemicals and acids
  • "State of the art" joining system
  • Joining machine tough and reliable, joint after joint
  • Available in sizes of 1½" - 12"
Technical specification
  • Unique ref.bl-rf-c
  • Product familyPipework Fittings
  • Product groupBlueline® No-Hub and Rionfuse Chemical Waste Systems
  • TypeObject (single object)
  • Date of publishing2017-12-01
  • Edition number1
Related
  • Material mainPolypropylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit