Publish your products
Floor Drains Round Blueline FRPP/SS NH
Floor Drains Round Blueline FRPP/SS NH
    Orion

    Floor Drains Round Blueline FRPP/SS NH

    Blueline FRPP Floor Drains with Round 5 Inch Stainless Steel Strainer are used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. Blueline FRPP is molded from proxylene blueline resin, a flame retardant thermoplastic material with excellent resistance to most common and organic mineral acids and their salts, strong and weak alkalis, and most organic chemicals. There are two methods for joining. The No-Hub mechanical joint is an economical, fast, and easy method that requires only standard hand tools. No-Hub uses a stainless steel outer coupling to create tight, leak-free, and reconfigurable joints. The Rionfuse CF electrofusion joining system makes it easy to create strong joints that resist aggressive acids and chemicals. A heavy gauge wire is molded into the Rionfuse coupling, and permanent hermetically-sealed joints can be made quickly with the Rionfuser electrofusion machine.

    Specification
    • Features

      • Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
      • Made from flame retardant and chemical resistant Blueline FRPP
      • Available in 2 in., 3 in., 4 in., and 6 in. sizes
      • Used in chemical waste drainage applications
    Technical specification
    • Unique ref.Floor-Drains-Round-Blueline-FRPP-SS-NH
    • Product familyDrainage Solutions
    • Product groupChemical Waste Drainage and Vents
    • TypeObject (single object)
    • Date of publishing2026-06-12
    • Edition number1
    Related
    • Material mainPolypropylene
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Pipes
    • IFC classificationPipe Fitting
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit