We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Disc Ceiling Lamp

Unique ref.: Disc-Ceiling-Lamp
Brand: Örsjö Belysning
Product family: Disc
Product group: Ceiling
Date of publishing: 2018-12-17
Edition number: 1
Type: Object (single object)
Download (2)
Disc ceiling lamp has been designed by Doos Arkitekter as a discreet, low-key solution for illuminating small spaces. Disc is a smart choice in narrow halls, or when several ceiling lamps are needed to light up a long corridor. The lamp owes its name to its discus-shaped form, round with a black or white ring that holds the opalescent glass shade in place. “The underlying idea behind Disc was to create a lamp that didn’t direct the light, but diffused it to produce background lighting. We wanted to design a light source that is a discreet yet stylish alternative – slender and with a low-key presence,” says Bronwynn Welsh of Doos Arkitekter. Disc is the first – and, to date, the only – European light fitting to receive the Nordic Swan Ecolabel, an environmental certification programme that reflects Örsjö Belysning’s own environmental strategy.

Design Doos Arkitekter
Electrical data Class I IP20 HF 230V
Description White enamelled frame with white or black ring. White opal glass. Dimmable on request
Connection Terminal block 3x2,5 mm² with option for further extension
Mounting Screws into ceiling
Light source 1x22W T5 2GX13
Weight 4 kg
Volume 0,05 m³


Material main: Metal
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

BIMobject®